Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • WNIT Series - For Camlocks.
SERVICE TEMPERATURE RANGE
  • WNIT: -31 °F (-35°C) to +230°F (+110°C)
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A White Nitrile gasket helps prevent product contamination.

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • WNIT Series - For Camlocks.

Specifications

Brand

N/A Tigerflex®

Size

N/A 4 in

Weight Each

N/A 0.066 lb

Standard Carton

N/A 10

Package Type

N/A Each

Type

N/A Replacement Gasket

Color

N/A White

Service Temeprature Min

N/A -35 ºC-31 ºF

Service Temeprature Max

N/A 110 ºC230 ºF

Material

N/A White Nitrile

Note_OEM

N/A Sold in standard carton quantity only.