Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Single and double compact wire braid hydraulic hose with SUPERTUFF cover - AT3KST

AT3KST - Single or double wire braid
Meets or exceeds SAE 100 R17
Meets or exceeds EN 857 1SC
MSHA IC-152/7 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A Medium pressure service with petroleum-based hydraulic fluids, hot oil, grease, lubricants and crude oils, air and water. For air or gas application above 250 PSI (1.7 Mpa) the cover should be pin-pricked.

Construction

Tube

N/A Synthetic Rubber, Black

Reinforcement

N/A One or Two Layer High Tensile Steel Wire Braid

Cover

N/A Synthetic Rubber, Black.. Weather Oil, Fuel, Ozone and Abrasion-Resistant

Branding

Branding

N/A ALFAGOMMA® AT3K SUPERTUFF ID …WP …MPa (…PSI) - SAE 100R17 - DN … MSHA IC-152/7 - Q/YR

Service Temperature Range

Service Temperature Range

N/A -40 to 212 ºF-40 to 100 ºC

Maximum Operating Temperature

Maximum Operating Temperature

N/A 257 ºF125 ºC

Air Maximum Temperature

Air Maximum Temperature

N/A 160 ºF70 ºC

Nominal Specifications

Size Code

N/A 04

ID

N/A 1/4 in6.4 mm

OD

N/A 0.47 in2.0 mm

Max. Working Pressure

N/A 3250 psi

Min. Bend Radius

N/A 1.9 in48.3 mm

Weight

N/A 0.12 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Single Steel Wire Braid

Series

N/A AT3KST

Color

N/A Black

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.
Include "EN 857 1SC" on layline.
Single wire braid.