Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

AF3B - 3 wire braid
MSHA IC-152/16 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A Hydraulic system with petroleum or water/glycol based fluids, fuel, lubricating oils. Specially designed for ultra low temperature applications.

Construction

Tube

N/A Oil Resistant Ultra Low Temperature Synthetic Rubber.

Reinforcement

N/A Three High Tensile Steel Braids.

Cover

N/A Oil, Water, Ozone and Ultra Low Temperature Resistant Synthetic Rubber.

Service Temperature Range

Constant Operation Temperature [Min]

N/A -55 ºC-67 ºF

Constant Operation Temperature [Max]

N/A 100 ºC212 ºF

Air Maximum Temperature Range

N/A 70 ºC160 ºF

Branding

Branding

N/A ALFAGOMMA® ALFAFOREST MINITUFF ID…WP MPa 50 (7280 PSI)… MSHA IC-152/16 - Q/YR - MADE IN ITALY

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.5 mm

OD

N/A 0.850 in21.7 mm

Max. Working Pressure

N/A 7280 psi

Min. Bend Radius

N/A 4.7 in119.4 mm

Weight

N/A 0.52 lbs/ft

Coupling Recommendations Two-Piece Ferrule Skive

N/A AS4

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A AF3B

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.

DH3SPT also available in 3/8" size for customers requiring ABS Approvals.