Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Flexible PVC Banding Sleeve
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • For hoses with a clockwise helix such as NDHTM series

CONSTRUCTION

Construction

N/A Gray, non-food grade, flexible PVC

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Packaged singly with BCRT.
  • Helps prevent over bending near the coupling.
  • Cut coil and sleeve into approximately 12-inch lengths; thread coil between helix and slide sleeve onto hose at each end.

Specifications

Brand

N/A Tigerflex®

Type

N/A Banding Sleeves

Construction

Material

N/A PVC

Color

N/A Gray

Nominal Specifications

Fits Hose ID

N/A 3.03 in

Standard Length

N/A 3 ft

Weight Each

N/A 3.06 lb