Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use with hoses that have a convoluted cover or helix.(Refer to Tigerflex Accessories compatability chart on pages 90-92.)
  • Spiral design allows for premium sealing between the convolutions or helix.
  • Hex nut for easy installation and cap nut to prevent injury from sharp bolt edges.
  • SDBC and SDBC-SS series have a counterclockwise left hand spiral design.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • 304 stainless steel spiral rod, saddle, washer, hex nut, cap nut.

Specifications

Brand

N/A Kuriyama

Size

N/A 12 in

Maximum Torque

N/A 30 ft·lb

Weight Each

N/A 4.55 lb

Standard Carton

N/A 10

Package Type

N/A Each

Type

N/A Spiral Double Bolt Clamp

Material

N/A 304 Stainless Steel

Note

Note

N/A
  • Two or more Spiral Bolt Clamps are suggested for 3" ID and larger hoses.
  • Both hex nuts should be tightened equally to prevent leakage.
  • Suggested SDBC/SDBC-SS sizes to use with Tigerilex Metric sized hoses: WT, WE 45M 1.77" ID - Suggested SDBC-2 and SDBC-SS-2 WT, WE 57M 2.24" ID - Suggested SDBC-2.25 WT, WE 60M 2.36" ID - Suggested SDBC-2.5 and SDBC-SS-2.5

Caution

Caution

N/A
  • Proper evaluation of holding power for each clamp must be determined for each individual application.