Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 1 1/2 in |
Maximum Torque |
N/A 6 ft·lb |
Weight Each |
N/A 0.18 lb |
Standard Carton |
N/A 100 |
Type |
N/A Spiral Double Bolt Clamp |
Material |
N/A Zinc Plated Carbon Steel |
Note
Note |
N/A
|



