Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Rigid PVC Banding Coil
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • For hoses with a high-profile, counterclockwise helix

CONSTRUCTION

Construction

N/A Clear, food grade, rigid PVC coils

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Food grade.
  • Easy assembly.
  • Provides smoother surface for banding behind coupling.
  • Packaged singly: One piece to make one complete hose assembly coupled at each end.
  • Cut one piece in half into two equal pieces; thread between hose helix.

Specifications

Brand

N/A Tigerflex®

Type

N/A Banding Coil

Construction

Style

N/A Rigid

Material

N/A PVC

Color

N/A Clear

Nominal Specifications

Fits Hose ID

N/A 3 in

Weight Each

N/A 0.60 lb