Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Food Grade, Charge Reducing Flexible PVC Banding Sleeve
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • For hoses with a high-profile, counterclockwise helix, such as the VOLTT" and VLT-SDTM series

CONSTRUCTION

Construction

N/A Clear, food grade, flexible PVC

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Food grade, charge reducing PVC material.
  • Helps prevent over bending near the coupling.
  • Cut into approximately 12-inch lengths; screw onto hose at each end.

Specifications

Brand

N/A Tigerflex®

Type

N/A Banding Sleeves

Construction

Material

N/A PVC

Color

N/A Clear

Nominal Specifications

Fits Hose ID

N/A 4 in

Standard Length

N/A 3 ft

Weight Each

N/A 4.29 lb