Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
Black SBR flange seal with elliptical drilling patterns compatible with the Alfamuff couplings.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A Black SBR flange seal with elliptical drilling patterns compatible with the Alfamuff couplings.

Nominal Specifications

ID

N/A 4 in102 mm

Thickness

N/A 8 mm

Weight Each

N/A 0.69 lbs

Specifications

Type

N/A Flange Gaskets

Color

N/A Black