Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Industrial equipment and vehicles (construction, agriculture, material handling, etc.)
  • Aerial equipment (PFP354NC only)
  • Hydraulic oil and lubrication lines

Construction

Tube

N/A Nylon

Reinforcement

N/A Braided high tensile strength fibers

Cover

N/A Pin pricked, abrasion resistant polyurethane with Slither® additive. Available with conductive black cover (PFP354), or non-conductive "NC", orange cover (PFP354NC series).

Service Temperature Range

Service Temperature Range

N/A -65°F (-54°C) to +200°F (+93°C) for petroleum based hydraulic fluids

Features and Advantages

Features and Advantages

N/A
  • Slither® Cover - Slick, Slither cover helps hose slide through tight spaces such as sheaves, pulleys and bundles. Especially helpful routing through long lengths of hose bundles on aerial equipment such as scissor lifts and bucket trucks.
  • Abrasion Resistant - Polyurethane cover outlasts rubber versions in applications where the hose rubs against abrasive surfaces.
  • Lightweight - Approximately 37% lighter weight than similar rubber hoses.
  • Low Temperature Flex - Designed to flex at temperatures as low as -65°F; well suited for cold storage applications.
  • Pin Pricked Cover (PFP354 Series Only) - Allows for the escape of gasses, if necessary, eliminating risk of cover blistering.

Approved Fittings

Approved Fittings

N/A
  • P Series One-Piece Carbon Steel
  • P Series One-Piece Stainless
  • A Series Two-Piece (PFR ferrule)

Packaging

Packaging

N/A
  • Boxed 250' reels or boxed 50' coils
  • Maximum two pieces per 250' reel, minimum 50' piece length

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.7 mm

OD

N/A 0.650 in16.5 mm

Max. Working Pressure

N/A 2250 psi

Min. Bending Radius

N/A 2.00 in51 mm

Weight

N/A 0.11 lbs/ft

Coupling Recommendations One-Piece Carbon Steel

N/A P-06XX-XXXX

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A PFR-06

Specifications

Brand

N/A Piranhaflex™

Series

N/A PFP354

Type

N/A Hydraulic Hose

Style

N/A Braided

Performance

N/A Medium Pressure Hydraulic Applications

Color

N/A Black

Reel Length

N/A 250 ft

Compliance Details

Compliance Details

N/A
Compliances Size
REACH^ All sizes
SAE 100R7 All sizes
SAE J517 All sizes
^NC Series (orange) only