Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Industrial equipment and vehicles (construction, agriculture, material handling, etc.)
  • Aerial equipment (PF267NC only)
  • Hydraulic oil and lubrication lines

Construction

Tube

N/A Copolyester

Reinforcement

N/A Braided high tensile strength fibers

Cover

N/A Pin pricked, abrasion resistant polyurethane, in conductive black (PF267), or non-conductive orange (PF267NC series) versions

Service Temperature Range

Service Temperature Range

N/A -65 ºF (-54 ºC) to +200 ºF (+93 ºC) for petroleum based hydraulic fluids

Maximum 140 ºF (+60 ºC) for water and phosphate-ester based hydraulic fluids

Features and Advantages

Features and Advantages

N/A
  • Slither® Cover - Slick, Slither cover helps hose slide through tight spaces such as sheaves, pulleys and bundles. Especially helpful routing through long lengths of hose bundles on aerial equipment such as scissor lifts and bucket trucks.
  • Abrasion Resistant - Polyurethane cover outlasts rubber versions in applications where the hose rubs against abrasive surfaces.
  • Lightweight - Approximately 37% lighter weight than similar rubber hoses.
  • Low Temperature Flex - Designed to flex at temperatures as low as -65°F; well suited for cold storage applications.
  • Pin Pricked Cover (PFP354 Series Only) - Allows for the escape of gasses, if necessary, eliminating risk of cover blistering.

Approved Fittings

Approved Fittings

N/A
  • P Series One-Piece Carbon Steel
  • P Series One-Piece Stainless
  • A Series Two-Piece (PFR ferrule)

Packaging

Packaging

N/A
  • Boxed 250' reels or boxed 50' coils
  • Maximum two pieces per reel, minimum 50' piece length

Specifications

Series Number

N/A PF267

Brand

N/A Piranhaflex™

Type

N/A Medium Pressure Hydraulic Hose

Style

N/A Braided

Color

N/A Black

Reel Length

N/A 250 ft

Nominal Specifications

Size Code

N/A 02

ID

N/A 1/8 in3.2 mm

OD

N/A 0.322 in8.2 mm

Max. Working Pressure

N/A 3000 psi

Min. Bending Radius

N/A 0.75 in19 mm

Weight

N/A 0.04 lbs/ft

Coupling Recommendations One-Piece Carbon Steel

N/A F02NPT2

Note

Note

N/A Non-stocked size. Minimum order quantity of 5,000 feet generally applies. Contact Kuriyama Customer Service for details.

Compliance Details

Compliance Details

N/A
Compliances Size
ANSI 92.28† 3/16" - 1/2"
REACH^ All sizes
SAE 100R7 All sizes
SAE J517 All sizes
†For vehicle mounted aerial devices
^NC Series (orange) only