-
Kuriyama Onshore/Offshore Drilling – KuriKrimp™ Hose Crimping Equipment
kuriyama-onshore-offshore-drilling---kurikrimp--ho
-
KD2-50 Crimper System
KD2-50 Package and Components
The KD2-50 has 340 ton of crimping force and averages 1415 crimps/hour for -8 100R2AT. It is an ideal fit for many small shops where space is at a premium and the ability to crimp a wide variety of hose and fittings is needed.
The KuriKrimp™ KD2-50 crimper includes everything needed for producing high volume hydraulic hose assembly, including a manual stop for repeated assemblies.- A micrometer style digital readout makes crimp set up easy and precise
- A coupling stop and a retraction stop makes production crimping a fast and repeatable process
-
KD4-60 Crimper System
KD4-60 Package and Components
The KD4-60 boasts 265 ton of crimping force and averages 1,415 crimps/hour for -8 100R2AT. Not only is this a true hydraulic production machine, but it is capable of crimping up to 4" industrial hose.
To crimp large bore industrial hose, please consult Kuriyama Customer Service for pricing and availability of all industrial dies which are MTO.
The KuriKrimp™ KD4-60 crimper includes everything needed for high volume hose assembly and is capable of crimping large bore industrial hose up to 4". -
KD4-1000 Crimper System
The KD4-1000 boasts 400 ton of crimping force and averages 1,415 crimps/hour for -8 100R2AT. Not only is this a true hydraulic production machine, but it is capable of crimping up to 10" industrial hose.
Storage for up to 26 dies.
To crimp large bore industrial hose, please consult Kuriyama Customer Service for pricing and availability of all industrial dies which are MTO.
Complete crimper, power unit, base, 145/99 adapter die set, crimp control and foot switch. -
KD4-50 Crimper System
KD4-50 Crimper and Components
The KD4-50 boasts 340 ton of crimping force and averages 1.415 crimps/hour for -8 100R2AT. Not only is this a true hydraulic production machine, but ACT controller makes it a snap.
The KuriKrimp™ KD4-50 crimper includes everything needed for producing high volume hydraulic hose assembly, including a manual stop for repeated assemblies.
- Quick Change Tool Included
- Manual Stop Included