By Keyword
By Item #
By Item Name
|
Fortney Sales
Two-Piece Interlock Fittings
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Hammer Union Fig. 1502 Integral Fitting 2" Size
>
Two-Piece Interlock Fittings
> Advanced Search
Advanced Search in Two-Piece Interlock Fittings
Unit of Measure
Imperial
Metric
Both
Specifications
Type
Female Hammer Union
Interlock Skive
Male Hammer Union
Skive
C CUT-OFF (mm)
57.3
60.8
67.5
71.0
Length (mm)
99.0
99.1
108.2
148.5
152
158.7
162.2
182
185.5
For Use on these Hoses_OEM
Alfabiotech 4000, 5000, and Flexor Rig Hoses
Alfabiotech 5000 and Flexor Rig Hoses
Alfabiotech 6000 and 10K Cementing Hoses
Clear
Cancel
Advanced Search