By Keyword
By Item #
By Item Name
|
Fortney Sales
SS304 Stainless Steel Quick-Acting Couplings
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Couplings & Accessories
>
Quick Acting Couplings
>
SS304 Stainless Steel Quick-Acting Couplings
> Advanced Search
Advanced Search in SS304 Stainless Steel Quick-Acting Couplings
Unit of Measure
Imperial
Metric
Both
Specifications
Size (in)
No Preference
1
1 1/2
1 1/4
1/2
2
2 1/2
3
3/4
4
5
6
Type
Female Coupler x Female NPT
Female Coupler x Hose Shank
Female Coupler x Male NPT
Male Coupler x Female NPT
Male Coupler x Hose Shank
Male Coupler x Male NPT
Quick-Acting Coupling
Style
No Preference
Part A
Part B
Part C
Part D
Part DC Dust Caps
Part DP Dust Plug
Part E
Part F
End Type A
Coupler
Female Coupler
Male Coupler
End Type B
Female NPT
Hose Shank
Male NPT
Material
Stainless Steel
Clear
Cancel
Advanced Search