By Keyword
By Item #
By Item Name
|
Fortney Sales
Smooth Bore (lined) HT5000 Series
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Hose TecĀ® Metal Hose
>
Smooth Bore (lined) HT5000 Series
> Advanced Search
Advanced Search in Smooth Bore (lined) HT5000 Series
Unit of Measure
Imperial
Metric
Both
Specifications
Series
No Preference
HTGG5150
HTGG5180
HTGS5150
HTGS5180
HTSS5150
HTSS5180
HTSS5250
Nominal I.D. (in)
No Preference
1 1/2
1 3/4
2
2 1/4
2 1/2
2 3/4
3
3 1/2
4
4 1/2
5
6
7
8
10
12
14
16
Min. Inside Bend Radius (in)
No Preference
5 5/8
6
6 1/2
7
7 1/2
8
8 1/2
9 1/2
10 1/2
11 1/2
12 1/2
13 1/2
14
15
16
17
17 1/2
18 1/2
19 1/2
20 1/2
22
24
24 1/2
26 1/2
29
30
30 1/2
31 1/2
34
37
39 1/2
43
47
52
55
60
63
69
Style
Heavy Weight
Light Weight
Medium Weight
Body Material
304 Stainless Steel
Galvanized Steel
Clear
Cancel
Advanced Search