By Keyword
By Item #
By Item Name
|
Fortney Sales
Rough Bore (unlined) HT4000 Series
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Hose TecĀ® Metal Hose
>
Rough Bore (unlined) HT4000 Series
> Advanced Search
Advanced Search in Rough Bore (unlined) HT4000 Series
Unit of Measure
Imperial
Metric
Both
Specifications
Series
No Preference
HTG4100
HTG4150
HTG4200
HTG4250
HTG4300
HTS4100
HTS4150
HTS4200
HTS4250
HTS4300
Nominal I.D. (in)
No Preference
1 3/8
1 1/2
1 5/8
1 3/4
1 7/8
2
2 1/4
2 1/2
2 3/4
3
3.25
3 1/2
4
4 1/2
5
5.25
5 1/2
6
6.25
6.50
7
7.25
7 1/2
8
9.00
9.50
10
11.00
11.25
11 1/2
12
14
16
Material
304 Stainless Steel
Galvanized Steel
Wall Thickness (in)
No Preference
0.011
0.0150
0.0185
0.0245
0.0290
Bend Radius (in)
No Preference
4 1/4
4 3/4
5
5 1/4
5 1/2
5 3/4
6
6 1/4
6 1/2
6 3/4
7
7 1/4
7 1/2
8
8 1/4
8 1/2
8 3/4
9
9 1/2
10
10 1/2
11
11 1/4
11 1/2
12
12 1/2
13
13 1/2
14
14 1/2
15
15 1/2
16
17
17 1/4
17 1/2
18
18 1/2
19
19 1/2
20
20 1/2
21
21 1/2
22
23
23 1/2
23 3/4
24
24 1/2
25
26
26 1/2
27 1/2
28
28 1/4
29
29 1/2
30 1/2
31
31 1/2
32
32 1/2
33
33 1/2
33 3/4
34
34 1/2
35 1/2
36
37
37 1/2
38
38 1/2
39 1/2
40
40 1/2
41 1/2
42
50
53
55
57 1/2
60 1/2
62 1/2
75
Style
No Preference
Extra Heavy Weight
Extra Light Weight
Heavy Weight
Light Weight
Medium Weight
Clear
Cancel
Advanced Search