By Keyword
By Item #
By Item Name
|
Fortney Sales
Piranha Sewer & Jetting/Lateral Line Hoses
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Piranha Sewer & Jetting/Lateral Line Hoses
> Advanced Search
Advanced Search in Piranha Sewer & Jetting/Lateral Line Hoses
Unit of Measure
Imperial
Metric
Both
Specifications
Size
No Preference
02
03
04
06
08
1
1 1/2
1 1/4
1 1/8
1 3/4
1 3/8
1 5/8
1 7/8
1/2
1/4
10
12
16
2
2 1/4
20
24
3/16
3/4
3/8
5/16
5/8
7/8
Inside Diameter (in)
At Least :
No More Than :
Available Range: 0.125 to 8
Inside Diameter (mm)
At Least :
No More Than :
Available Range: 3.6 to 60
Outside Diameter (in)
At Least :
No More Than :
Available Range: 0.3 to 3.1
Outside Diameter (mm)
At Least :
No More Than :
Available Range: 8.2 to 650
Working Pressure (psi)
At Least :
No More Than :
Available Range: 2500 to 4000
Bend Radius (in)
At Least :
No More Than :
Available Range: 0.75 to 15
Bend Radius (mm)
At Least :
No More Than :
Available Range: 31.2 to 381
Type
No Preference
"Ready-to-Go" Stock Length Hose Assembly
Adapter Bowl
Air Pump
Back Limit Switch
Back Mirror
Battery Pump
Blowing Kit
Carry Handle
Case and Dies
Centering Measuring Device
Cleaning and Lubrication Kit
Concrete Hose Mandrels
Crimp Calculator
Crimper Dies
Custom Made Dies
Custom Sizes and Shapes
Diamond Replacement Blade
Die Base
Die Cart
Die Change Tool
Die Holder Base
Die Lubricant
Die Rack
Die Removal Magnet
Die Set
Die Storage Drawer
Die Storage Shelf
Dies
Electric Foot Pedal
Electric Pump
Enclosed Blade Chamber
ES4 Electronic Controller and Options
Female Adapter Fitting
Female Fittings
Female Pushers
Fitting Orientation Protractor
Flat Coil Sleeve
Fume Extractor
Hand Pump
Handheld Electronic Control
High Volume Crimper
Horizontal Mini Swage Tool Female Pusher
Horizontal Mini Swage Tool Male Pusher
Horizontal Mini Swage Tool Male Swivel Pusher
Horizontal Swage Tool
Hose Assemblies
Hose Cart
Hose Coilers
Hose Cutting Saws
Hose Inch Counter
Hose Pin Pricker
Hose Pusher
Hose Rack
Hose Saw
Hose Skiver
HYD SWAGER
Hydraulic Oils
Interlock Dies
Interlocked Metal Hose
Jetting Line Hose
Jetting/Lateral Line Hose
Jetting/Lateral Line Hose Assembly
Large Cutter
MACH Programmable Electronic Controller
Machine Stand
Male Fittings
Male Pushers
Male Swivel Fittings
Male Swivel Pushers
Mandrel Holder Stands
Marking Dies
Measuring Hose Tray
Medium Cutter
Mender
Micrometer
Mini Hydraulic Swaging Machine
Modular Workbench
Mounted Side Table
Multicenter
Non-Slip Hose Jaws
Nylon Sleeve Guard
One Handed Ratchet Hose Cutter
P400 Portable Hose Press
Patented Quick Change Tool H130-135-170
Patented Quick Change Tool H69
Patented Quick Change Tool V59-159-160-250
PF402 Tooling
Pneumatic Pump
Protection Net with Activation Switch
Protective Coil Sleeve
Protective Coil Spring
Pusher Plate
Quick Change Tool
Recessed Blade Chamber
Removable Pusher
Replacement Blade for Large Cutter
Replacement Blade for Medium Cutter
Replacement Blade for One Handed Ratchet Cutter
Serrated Replacement Blade
Service Crimper
Sewer Cleaning Hose
Sewer Cleaning Hose Assembly
Shavings Drawer
Skiving Mandrels
Smooth Replacement Blade
Spacer Ring
Standard Bases
Standard Volume Crimper
Stepped Dies with Profile
Stroke Counter
Support Frame
Swage Hitch Mounting Plate
Thread Gauge Set
Thread ID Kit
Tool Holder
Touch Screen Electronic Control
Tube Cleaning Air Compressor
Ventilation Port
Clear
Cancel
Advanced Search