By Keyword
By Item #
By Item Name
|
Fortney Sales
Oil and Gas Products by Kuriyama
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Oil and Gas Products by Kuriyama
> Advanced Search
Advanced Search in Oil and Gas Products by Kuriyama
Unit of Measure
Imperial
Metric
Both
Specifications
Size
No Preference
03
04
05
06
08
1
1 1/2
1 1/2 x 1 1/4
1 1/2 x 2
1 1/4
1 1/4 x 1
1 1/4 x 1 1/2
1 1/8
1 3/4
1 3/8
1 5/8
1 7/8
1 x 1 1/4
1 x 3/4
1/2
1/2 x 1/2
1/4
10
100
12
125
14
150
16
2
2 1/2
2 1/2 x 2
2 1/2 x 3
2 1/4
2 3/4
2 x 1 1/2
2 x 2 1/2
2 x 3
20
200
24
3
3 1/2
3 x 2
3 x 2 1/2
3 x 4
3/16
3/4
3/4 x 1
3/8
32
4
4 1/2
4 x 2
4 x 3
4 x 4
4 x 5
4 x 6
40
48
5
5 x 4
5/16
5/8
6
6 1/2
6 x 4
7
7/8
75
8
8 x 6
Nominal I.D. (in)
At Least :
No More Than :
Available Range: 0.1875 to 16.142
Nominal I.D. (mm)
At Least :
No More Than :
Available Range: 4.8 to 410
Nominal O.D. (in)
At Least :
No More Than :
Available Range: 0.3 to 13.78
Nominal O.D. (mm)
At Least :
No More Than :
Available Range: 2 to 650
Length (ft)
At Least :
No More Than :
Available Range: 1.41 to 2500
Length (in)
At Least :
No More Than :
Available Range: 1.26 to 96.1
Length (mm)
At Least :
No More Than :
Available Range: 32 to 150
Type
No Preference
"Blue Water" BW™ Series Low Temperature PVC Suction Hose
Adapter Bowl
Air Pump
Aluminum Ducting Hose Menders
Back Limit Switch
Back Mirror
Ball Valve Handle
Barbed
Battery Pump
Blowing Kit
Bottom Hole Strainer
Brass Quick-Acting Coupling
Butt Weld
Carry Handle
Case and Dies
Center Punch Clamp
Center Punch Clamp Tool
Centering Measuring Device
Chemical Industrial Hoses
Cleaning and Lubrication Kit
Collar Clamp
Combination Hose Nipples
Compressed Air Hose
Compressed Air Reinforced Hose
Concrete Hose Mandrels
Coupler x Female NPT
Coupler x Male NPT
Crimp Calculator
Crimp Sleeves
Crimper Dies
Crimping Sleeves
Custom Made Dies
Custom Sizes and Shapes
Diamond Replacement Blade
Die Base
Die Cart
Die Change Tool
Die Holder Base
Die Lubricant
Die Rack
Die Removal Magnet
Die Set
Die Storage Drawer
Die Storage Shelf
Double Bolt Hose Clamp
Double Compact Wire Braid
Drop Hose
Dust Cap
Electric Foot Pedal
Electric Pump
Enclosed Blade Chamber
EPDM Suction Hose
ES4 Electronic Controller and Options
Female Coupler
Female Coupler x 150# ASA Flange Drilling
Female Coupler x Compression
Female Coupler x Female Coupler
Female Coupler x Female NPT
Female Coupler x Hose Shank
Female Coupler x Male Coupler
Female Coupler x Male Coupler with 1/2" Pipe Tap
Female Coupler x Male NPT
Fiberglass Reinforced Nylon
Fitting Orientation Protractor
Flat Coil Sleeve
Foot Valves
Fume Extractor
Funnel Strainer
Hand Pump
Handheld Electronic Control
Handle Set
Heavy Duty Polyvinyl Chloride (PVC)/Nitrile Rubber Discharge Hose
Heavy Duty PVC Fabric Reinforced Suction & Discharge Hose
High Volume Crimper
Hose Cart
Hose Coilers
Hose Cutting Saws
Hose Inch Counter
Hose Nipple
Hose Pin Pricker
Hose Pusher
Hose Rack
Hose Saw
Hose Skiver
Hydraulic
Hydraulic Hose
Hydraulic Oils
Interlock Dies
Interlocked Metal Hose
Large Cutter
Liquid Suction
Long Round Hole Steel Strainer
MACH Programmable Electronic Controller
Machine Stand
Male Coupler x 150# ASA Flange
Male Coupler x Butt Weld
Male Coupler x Compression
Male Coupler x Famale NPT
Male Coupler x Female NPT
Male Coupler x Hose Shank
Male Coupler x Male Coupler
Male Coupler x Male NPT
Male Coupler x Socket Weld
Mandrel Holder Stands
Marking Dies
Material Handling Industrial Rubber Hose
Material Transfer, Cement, Concrete Hoses
Measuring Hose Tray
Medium Cutter
Mender
Micrometer
Modular Workbench
Mounted Side Table
Multicenter
Non-Slip Hose Jaws
Nylon Sleeve Guard
Oil and Gas Products Commercial Diving
Oil Hose
One and Two Wire Braid
One Handed Ratchet Hose Cutter
P400 Portable Hose Press
Patented Quick Change Tool H130-135-170
Patented Quick Change Tool H69
Patented Quick Change Tool V59-159-160-250
Petroleum, Fuel Hoses
PF402 Tooling
Plate Strainer
Pneumatic Pump
Polyvinyl Chloride (PVC)/Nitrile Rubber Air & Discharge Hose
Potable Water Hose
Protection Net with Activation Switch
Protective Coil Sleeve
Protective Coil Spring
Pusher Plate
Quick Change Tool
Quick-Acting Coupling
Recessed Blade Chamber
Recovery Coupler with Probe
Reducing Coupler x Hose Shank
Removable Pusher
Replacement Blade for Large Cutter
Replacement Blade for Medium Cutter
Replacement Blade for One Handed Ratchet Cutter
Replacement Gasket
Replacement Probe
Round Hole Steel Strainer
Rubber Discharge Hose
Serrated Replacement Blade
Service Crimper
Shavings Drawer
Sight Glass
Single Wire Braid
Skiving Mandrels
Slim Hole Rotary Drilling Hose
Smooth Outer Cover
Smooth Replacement Blade
Spacer Ring
Spiral Double Bolt Clamp
Square Hole Steel Strainer
Stainless Steel Ducting Hose Menders
Standard Bases
Standard Duty PVC Suction Hose
Standard Volume Crimper
Stepped Dies with Profile
Strainer
Stroke Counter
Support Frame
T-Bolt Clamp
Thread Gauge Set
Thread ID Kit
Threaded
Tool Holder
Top Hole Strainer
Touch Screen Electronic Control
Tube Cleaning Air Compressor
Ventilation Port
Water Discharge
Water Suction Industrial Rubber Hose
Worm Gear Clamp
Style
No Preference
"Cold-Flex" Materials
150 PSI Black Biofuel Petroleum S & D Hose
150 PSI Corrugated Petroleum S & D - Arctic Hose
150 PSI Oil Discharge Hose
Agricultural Liquid Fertilizer
Black Fuel & Oil Suction & Delivery Hose
Braided
Braided Steel Wire Air Hose
EPDM General Purpose Hose
EPDM Suction Hose
External
Fish Suction
Flexible Floppy Guard
General Industrial Applications
General Purpose
Heavy Duty PVC Water Discharge Hose
Heavy Weight Dry Powder Delivery Hose
Internal
Light Weight Dry Powder Delivery Hose
Low Pressure Air Hose
Oil & Weather Resistant
Oil Rigger/Frack Hose
Oil Rigger/Oil Field Suction Hose
Oil Rigger/Oil Field-Frack Tank Hose
Plaster & Concrete Hose
Plaster, Grout & Concrete Hose
Septic and Wastewater Handling
Spring
Standard Duty PVC Suction Hose
Suction and Transfer Hose for Chemical and Solvents
Suction and Transfer Hoses for Chemicals and Acids
Superior Rubber Compounds
Wire Braid Hydraulic Hose
Clear
Cancel
Advanced Search