By Keyword
By Item #
By Item Name
|
Fortney Sales
Liquid Suction
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Tigerflex® Thermoplastic Industrial Hoses
>
Liquid Suction
> Advanced Search
Advanced Search in Liquid Suction
Unit of Measure
Imperial
Metric
Both
Specifications
Bend Radius (in)
No Preference
1
1 1/2
2
2 1/2
3
4
5
5 1/2
6
7
8
9
9 1/2
10
11
11 1/2
12
13
14
15
18
20
22
24
25
30
35
39
59
80
95
Color
No Preference
Black
Blue
Cream
Green
Orange
Red
Transparent
Transparent Construction
Yellow
Inside Diameter (in)
No Preference
1/2
3/4
1
1 1/4
1 1/2
2
2 1/2
3
4
5
6
8
10
12
14
16
Inside Diameter (mm)
No Preference
19
19.1
25.40
31.7
31.80
32
38.10
38.4
50.80
51.1
63.5
76.2
76.7
101.6
102.4
127
152.40
153.4
203.20
203.5
204.7
204.8
254
304.8
357.6
408.4
Outside Diameter (in)
No Preference
0.850
1.01
1.053
1.22
1.26
1.30
1.320
1.40
1.49
1.54
1.56
1.60
1.63
1.663
1.70
1.76
1.77
1.78
1.79
1.80
1.83
1.84
1.85
1.904
1.92
1.93
1.95
2.00
2.32
2.35
2.38
2.381
2.40
2.41
2.51
2.54
2.60
2.87
2.89
2.93
2.99
3.07
3.41
3.43
3.44
3.48
3.50
3.59
3.60
3.62
3.64
4.44
4.49
4.50
4.52
4.53
4.57
4.67
4.70
4.72
4.76
5.57
5.58
5.75
5.98
6.69
6.75
6.77
6.83
6.85
6.87
7.00
7.17
8.86
8.90
9.13
9.18
9.21
9.97
11.49
11.56
13.64
13.78
15.59
17.72
Outside Diameter (mm)
No Preference
21.59
25.6
26.75
31
32
33
33.53
35.5
37.8
38
39.2
39.6
40.6
41.4
42.24
43.2
44.6
45
45.2
45.5
45.7
46.5
46.7
47.0
48.36
48.8
49
49.5
50.7
58.7
59
59.8
60.4
60.48
61
61.2
63.8
64.5
66
73
73.4
74.5
75.5
75.9
78.0
86.5
86.7
87.0
87.4
88.4
88.90
91.2
91.5
92
92.5
112.8
114
114.7
114.8
116.1
118.6
119.5
119.9
120.9
121.0
141.3
141.5
146.0
151.9
169.9
170
171.4
172
173.4
174
174.4
177.8
182.1
225
226.1
232.0
233.2
234.0
292.0
293.5
346.5
350.2
396.0
450.0
Length (ft)
No Preference
20
25
40
50
60
100
200
Type
No Preference
"Blue Water" BW™ Series Low Temperature PVC Suction Hose
Agriculture Liquid Fertilizers
EPDM Suction Hose
Extra Heavy Duty Low Temperature PVC Suction Hose
Heavy Duty Oil Resistant Polyurethane Suction Hose
Heavy Duty PVC Fabric Reinforced Suction & Discharge Hose
Heavy Duty PVC Liquid Suction Hose
Heavy Duty PVC Suction Hose
Liquid Suction
Liquid Suction Hose
Precision Controlled OD
PVC Liquid Suction Hose
Smooth Outer Cover
Standard Duty Oil Resistant PVC Suction Hose
Standard Duty PVC Suction Hose
Tiger Suction™ S™ Series Heavy Duty PVC Suction Hose
WG™ Series Heavy Duty PVC Liquid Suction Hose
Clear
Cancel
Advanced Search