By Keyword
By Item #
By Item Name
|
Fortney Sales
K-TOUGH High Pressure Suction & Discharge Hoses
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuri TecĀ® Thermoplastic Hose/Tubing
>
K-TOUGH High Pressure Suction & Discharge Hoses
> Advanced Search
Advanced Search in K-TOUGH High Pressure Suction & Discharge Hoses
Unit of Measure
Imperial
Metric
Both
Specifications
Size
24
32
40
48
Inside Diameter (in)
1 1/2
2
2 1/2
3
Inside Diameter (mm)
38.10
50.80
63.5
76.2
Outside Diameter (in)
2.03
2.57
3.07
3.57
Outside Diameter (mm)
51.6
65.3
78.0
90.7
Bend Radius (in)
5 1/2
7
9
11
Clear
Cancel
Advanced Search