By Keyword
By Item #
By Item Name
|
Fortney Sales
Hose Tec® Metal Hose
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Hose TecĀ® Metal Hose
> Advanced Search
Advanced Search in Hose TecĀ® Metal Hose
Unit of Measure
Imperial
Metric
Both
Specifications
Series
No Preference
4200
5150
5180
HTG1100
HTG4100
HTG4150
HTG4200
HTG4250
HTG4300
HTGG5150
HTGG5180
HTGS5150
HTGS5180
HTS1100
HTS4100
HTS4150
HTS4200
HTS4250
HTS4300
HTSS5150
HTSS5180
HTSS5250
Nominal I.D. (in)
At Least :
No More Than :
Available Range: 0.1875 to 16
Outside Diameter (in)
At Least :
No More Than :
Available Range: 0.48 to 14.98
Material
No Preference
304 Stainless Steel
316 or 321 Stainless Steel
Abrasive Material
Aluminum
Aluminum with Stainless Steel Inserts
Galvanized Steel
Stainless Steel
Stainless Steel with Stainless Steel Inserts
White Neoprene (FDA)
Bend Radius (in)
At Least :
No More Than :
Available Range: 0.75 to 75
Style
No Preference
Extra Heavy Weight
Extra Light Weight
Flexible Floppy Guard
Heavy Weight
Interlocked Metal Hose Assemblies
Interlocked Metal Hoses
Light Weight
Medium Weight
Rough Bore (Unlined) "Multi-Flex" Hose
Smooth Bore (Lined) "Multi-Flex" Hose
Clear
Cancel
Advanced Search