By Keyword
By Item #
By Item Name
|
Fortney Sales
Two-Piece Fittings, Interlock Inserts, International Configurations - X and Z Series
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Two-Piece Fittings
>
Two-Piece Fittings, Interlock Inserts, International Configurations - X and Z Series
> Advanced Search
Advanced Search in Two-Piece Fittings, Interlock Inserts, International Configurations - X and Z Series
Unit of Measure
Imperial
Metric
Both
Specifications
Dash Size
No Preference
08
10
12
16
20
24
32
Hose ID Size (in)
No Preference
1/2
5/8
3/4
1
1 1/4
1 1/2
2
Hose ID Size (mm)
No Preference
12.7
15.9
19.0
25.4
31.8
38.1
50.8
C Cut-Off Factor (mm)
No Preference
22.5
25.5
27.0
29.8
30.2
31.0
32.0
33.0
33.5
35.0
37.5
37.6
38.0
38.8
40.0
40.7
41.0
44.0
44.2
45.2
45.3
46.2
46.5
48.0
51.0
52.5
53.2
58
59.0
60.5
61.0
61.7
69.0
71.0
74.0
78.0
79.2
86.4
90.9
93.5
96.8
97.2
103.5
104.0
106
108.5
112.7
114.5
132.0
134
141.0
143
144
Hex Dia. CH1 (mm)
No Preference
24
27
32
36
38
41
46
50
55
65
70
Type
No Preference
45º BSP Swivel Female 60º Cone Interlock
45º Metric Female O-Ring Swivel - DKOS DIN 3865 Heavy
45º O-Ring Flange SAE J518 Code 62 Interlock
90º BSP Swivel Female 60º Cone Interlock
90º Metric Female O-Ring Swivel - DIN 3865 Heavy
90º O-Ring Flange SAE J518 Code 62 Interlock
API Male NPT
Female Hammer Union
Interlock Insert
Interlock Inserts
Male Hammer Union
Clear
Cancel
Advanced Search