By Keyword
By Item #
By Item Name
|
Fortney Sales
Food Grade
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Tigerflex® Thermoplastic Industrial Hoses
>
Food Grade
> Advanced Search
Advanced Search in Food Grade
Unit of Measure
Imperial
Metric
Both
Specifications
Bend Radius (in)
No Preference
1
1 1/2
2
2 1/2
3
4
4 1/2
5
6
7
8
9
10
11
12
13
14
15
16
17
18
22
23
25
26
28
30
36
48
60
Color
Blue
Clear PVC Construction
Transparent
Transparent Construction
Inside Diameter (in)
No Preference
3/4
1
1 1/4
1 1/2
1.77
2
2.24
2 1/4
2.36
2 1/2
3
3 1/2
4
5
6
7
8
10
Inside Diameter (mm)
No Preference
19
25.40
25.5
31.7
32
38.10
45
50.1
50.80
51.1
57
57.2
60
63.5
76.2
77.0
88.9
101.6
102.2
127
128.0
152.40
153.4
177.8
203.20
203.5
204.7
204.8
206.0
255.5
Outside Diameter (in)
No Preference
0.94
1.28
1.30
1.56
1.60
1.65
1.79
1.80
1.82
1.87
1.88
1.92
1.93
1.95
2.09
2.20
2.33
2.36
2.39
2.40
2.44
2.48
2.52
2.60
2.65
2.67
2.68
2.74
2.76
2.80
2.87
2.88
2.89
2.96
2.99
3.07
3.12
3.39
3.42
3.46
3.60
3.62
3.64
3.70
3.78
4.21
4.27
4.50
4.51
4.69
4.72
4.76
4.80
4.84
5.50
5.51
5.74
5.75
5.79
5.81
5.87
6.54
6.59
6.81
6.91
6.93
7.17
8.08
8.59
8.76
8.85
8.97
9.06
9.21
9.25
9.28
11.04
Outside Diameter (mm)
No Preference
24
32.5
33
39.6
40.6
42
45.5
46.2
46.5
47.5
47.8
48.8
49
49.5
53.0
55.8
59.2
60
60.7
60.8
61
62.0
63
63.9
66
67
67.5
68.0
69.6
70
71
71.1
73
73.2
73.4
75.2
75.9
76.5
77.2
86
86.9
87.9
91.4
91.5
92
92.5
94.1
96
107.0
108.5
114.3
114.6
120
121.0
122
123.0
139.7
140.0
145.8
146.0
146.8
147.0
147.6
149
152.0
166.1
167.4
173.2
175.5
176.0
177.4
182.1
205.2
218.1
218.2
223.3
224.7
227.8
230.0
234.0
235.0
235.8
280.5
Type
No Preference
Ducting, Ventilation and Fume Removal
Ducting/Material Handling Hose with Grounding Wire
FDA PVC Material Handling Hose
Food Grade Polyurethane Ducting/Material Handling Hose
Food Grade PVC Fabric Reinforced Suction & Discharge Hose
Food Grade PVC Liquid Suction Hose
Grounding Wire
GTFE™ Series Food Grade PVC Ducting/Material Handling Hose with Grounding Wire
Heavy Duty Food Grade PVC Suction Hose
Heavy Duty Food Grade Static Dissipative Polyurethane Material Handling Hoses
Low Temperature Food Grade PVC Liquid Suction Hose
Polyurethane Lined Material Handling Hose
Potable Water Suction and Discharge Hose
Length (ft)
No Preference
20
25
50
60
100
200
Clear
Cancel
Advanced Search