By Keyword
By Item #
By Item Name
|
Fortney Sales
Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 61 - X Series
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Two-Piece Fittings
>
Two-Piece Fittings, Interlock Inserts, US Configurations - X Series
>
Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 61 - X Series
> Advanced Search
Advanced Search in Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 61 - X Series
Unit of Measure
Imperial
Metric
Both
Specifications
Dash Size
No Preference
08
10
12
16
20
24
32
Hose ID Size (in)
No Preference
1/2
5/8
3/4
1
1 1/4
1 1/2
2
Hose ID Size (mm)
No Preference
12.7
15.9
19.0
25.4
31.8
38.1
50.8
Q Flange (in)
No Preference
1.19
1.50
1.75
2.00
2.38
2.81
Q Flange (mm)
No Preference
30.2
38.1
44.5
50.8
60.3
71.4
C Cut-Off Factor (mm)
No Preference
39.0
40.0
48.0
49.0
51.0
51.5
52.7
53.0
55.7
56.0
58
64.0
67.5
68.0
69.0
70.2
72.2
81.2
82.5
86.2
92.5
92.8
95.5
95.6
100.9
103.7
130.3
132.7
134.4
138.1
Type
45º O-Ring Flange SAE J518 Code 61 Interlock
90º O-Ring Flange SAE J518 Code 61 Interlock
Interlock Insert
Clear
Cancel
Advanced Search