By Keyword
By Item #
By Item Name
|
Fortney Sales
Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 62 - Z Series
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Two-Piece Fittings
>
Two-Piece Fittings, Interlock Inserts, US Configurations - Z Series
>
Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 62 - Z Series
> Advanced Search
Advanced Search in Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 62 - Z Series
Unit of Measure
Imperial
Metric
Both
Specifications
Dash Size
32
Q Flange (in)
2.50
3.13
Q Flange (mm)
63.5
79.4
C Cut-Off Factor (mm)
No Preference
104.0
106
132.0
134
141.0
Type
45º O-Ring Flange SAE J518 Code 62 Interlock
90º O-Ring Flange SAE J518 Code 62 Interlock
Interlock Inserts
Clear
Cancel
Advanced Search