By Keyword
By Item #
By Item Name
|
Fortney Sales
Ducting
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Tigerflex® Thermoplastic Industrial Hoses
>
Ducting
> Advanced Search
Advanced Search in Ducting
Unit of Measure
Imperial
Metric
Both
Specifications
Bend Radius (in)
No Preference
3/4
1
1 1/2
2
2 1/2
3
4
5
6
7
8
10
Color
Black
Transparent
Inside Diameter (in)
No Preference
1
1 1/4
1 1/2
2
2 3/8
2 1/2
3
3 1/2
4
5
6
7
8
10
Inside Diameter (mm)
No Preference
25.40
31.80
38.10
50.80
60.3
63.5
76.2
88.9
101.6
102.4
127
152.40
177.8
203.20
254
Outside Diameter (in)
No Preference
1.28
1.51
1.76
1.82
2.30
2.39
2.76
2.81
2.89
3.35
3.46
3.83
4.02
4.39
4.50
4.57
5.50
6.54
6.63
7.56
8.59
8.63
11.68
Outside Diameter (mm)
No Preference
31.9
38.4
45.1
46.2
58.4
60.7
60.8
70.1
71.3
73.4
85
87.9
97.4
102
111.4
114.3
114.8
139.7
166.1
168.3
192.0
218.2
219.3
296.6
Length (ft)
50
100
Type
No Preference
"Cover Guard" PVC Ducting and Cover Protection Hose
Cable Protection
Ducting
Dust Collection
Lawn King™ LKC™ Series PVC Ducting/Material Handling Hose
Polyurethane Ducting/Material Handling Hose
Polyurethane Ducting/Material Handling Hose with Grounding Wire
Clear
Cancel
Advanced Search