By Keyword
By Item #
By Item Name
|
Fortney Sales
Couplings & Accessories
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Couplings & Accessories
> Advanced Search
Advanced Search in Couplings & Accessories
Unit of Measure
Imperial
Metric
Both
Specifications
Size
No Preference
1
1 1/2
1 1/2 in. NPSH
1 1/2 in. NPSH x 1 1/2 in. NPT
1 1/2 in. NPSH x 1 1/2 in. NST
1 1/2 in. NPT x 1 1/2 in. NPSH
1 1/2 in. NPT x 1 1/2 in. NST
1 1/2 in. NPT x1 1/2 in. NPSH
1 1/2 in. NPT x1 1/2 in. NST
1 1/2 in. NST
1 1/2 in. NST x 1 1/2 in. NPSH
1 1/2 in. NST x 1 1/2 in. NPT
1 1/2 in. NST x 3/4 in. GHT
1 1/2 in. NST x1 1/2 in. NST
1 1/2 NPSH
1 1/2 NST
1 1/2 x 1 1/4
1 1/2 x 10
1 1/2 x 2
1 1/4
1 1/4 x 1
1 1/4 x 1 1/2
1 1/4 x 10
1 1/8
1 3/4
1 3/8
1 5/8
1 7/8
1 in. NPSH x 3/4 in. GHT
1 in. NPT x 1 in. NPSH
1 in. NPT x 1 in. NST
1 in. NPT x 3/4 in. GHT
1 NPSH
1 NST
1 to 4
1 to 6
1 x 1 1/4
1 x 3/4
1 x 8
1/2
1/2 x 1/2
1/4
1/4 to 2
1/8
10
12
2
2 1/2
2 1/2 in. NPSH
2 1/2 in. NPSH x 2 1/2 in. NST
2 1/2 in. NPT x 2 1/2 in. NPSH
2 1/2 in. NPT x 2 1/2 in. NST
2 1/2 in. NST
2 1/2 in. NST x 1 1/2 in. NPSH
2 1/2 in. NST x 1 1/2 in. NPT
2 1/2 in. NST x 1 1/2 in. NST
2 1/2 in. NST x 1 in. NPSH
2 1/2 in. NST x 1 in. NPT
2 1/2 in. NST x 2 1/2 in. NPSH
2 1/2 in. NST x 2 1/2 in. NPT
2 1/2 in. NST x 2 in. NPSH
2 1/2 in. NST x 2 in. NPT
2 1/2 in. NST x 3 in. NPT
2 1/2 in. NST x 3 in. NST
2 1/2 in. NST x 3/4 in. GHT
2 1/2 in. NST x 3/4 in. NPT
2 1/2 x 12
2 1/2 x 2
2 1/2 x 3
2 1/4
2 3/4
2 in. NPT x 2 1/2 in. NST
2 in. NPT x 2 in. NPSH
2 x 1 1/2
2 x 12
2 x 2 1/2
2 x 3
3
3 1/2
3 in. NPSH x 2 1/2 in. NST
3 in. NPT x 2 1/2 in. NST
3 in. NST x 2 1/2 in. NST
3 x 2
3 x 2 1/2
3 x 4
3/16
3/4
3/4 in. GHT x 1 in. NPT
3/4 x 1
3/4 x 6
3/8
4
4 1/2
4 x 2
4 x 3
4 x 4
4 x 5
4 x 6
5
5 x 4
5/16
5/8
6
6 1/2
6 x 4
7
7/8
8
8 x 6
FULL
Full Flow
Standard Flow
STD
Thread Type
No Preference
Female NPT
GHT
NPS
NPSH
NPSH, GHT
NPSH, NST
NPSM
NPT
NPT, GHT
NPT, NPSH
NPT, NST
NPTF
NST
NST, GHT
NST, NPSH
NST, NST
UNF
Type
No Preference
2 Interlocking Bolt Hose Clamp
3-Way Connector
45 Degree Elbow Female Socket x Male Ball (Type A)
45 Degree Elbow Female Socket x Male Ball (Type B)
90 Degree Elbow Female Socket x Male Ball (Type A)
90 Degree Elbow Female Socket x Male Ball (Type B)
Adapter Bowl
Adjustable Hydrant Wrench
Air Pump
AL Shank/Brass Swivel Nut Female
Aluminum Ducting Hose Menders
Back Limit Switch
Back Mirror
Ball Valve Handle
Banding Coil
Banding Sleeves
Barbed
Battery Pump
Black Buna-N Bevel Seat Sanitary Gasket™
Black Buna-N I-Line Sanitary Gasket™
Black Buna-N Tri-Clamp Sanitary Gasket™
Black EPDM Tri-Clamp Sanitary Gasket™
Black FKM I-Line Sanitary Gasket™
Black FKM Tri-Clamp Sanitary Gasket™
Blank End
Blowing Kit
Bolt Valve
Bolted Clamp
Bottom Hole Strainer
Brass Quick-Acting Coupling
Brewery Hose Coupler Tri-Clamp x Long Hose Shank
Buna Gasket
Buna Gasket (Type A)
Buna Gasket (Type B)
BUNA-N Gasket for API Petroleum Couplings TCG Series
BUNA-N Gasket for Compression Couplings NW Series
BUNA-N Shank Band
Butt Weld
Cap with Chain
Carry Handle
Case and Dies
Center Punch Clamp
Center Punch Clamp Tool
Centering Measuring Device
Clamp Kit
Cleaning and Lubrication Kit
Collar Clamp
Combination Hose Nipples
Concrete Hose Clamp Replacement Gaskets
Concrete Hose Clamps
Concrete Hose Couplings
Concrete Hose Mandrels
Coupler with Female Thread
Coupler with Hose Barb
Coupler with Male Thread
Coupler x Female NPT
Coupler x Male NPT
Coupling with Crimp Ferrule
Crimp
Crimp Calculator
Crimp Ferrule for use with Female Ground Joint (SHGJ Series)
Crimp Sleeves
Crimper Dies
Crimping Sleeves
Custom Made Dies
Custom Sizes and Shapes
Diamond Replacement Blade
Die Base
Die Cart
Die Change Tool
Die Holder Base
Die Lubricant
Die Rack
Die Removal Magnet
Die Set
Die Storage Drawer
Die Storage Shelf
Double Bolt Hose Clamp
Double Male
Double Pin Clamp
Double Side Hex Wrench
Double Sphere
Double Spud
Dust Cap
Electric Foot Pedal
Electric Pump
Enclosed Blade Chamber
ES4 Electronic Controller and Options
Female Bevel Seat x Hose Shank Crimp Fitting
Female Coupler
Female Coupler x 150# ASA Flange Drilling
Female Coupler x Compression
Female Coupler x Female Coupler
Female Coupler x Female NPT
Female Coupler x Hose Shank
Female Coupler x Male Coupler
Female Coupler x Male Coupler with 1/2" Pipe Tap
Female Coupler x Male NPT
Female Crimp Ground Joint with Wing Nut and Female NPT Spud
Female I-Line x Hose Shank Crimp Fitting
Female Inverted Flare Fitting
Female JIC Fitting
Female Pipe Fitting
Female Pipe Swivel
Female SAE Fitting
Female Socket Outlet Tee (Type B)
Female Socket Outlet Y
Female Socket Plug (Type A)
Female Socket Plug (Type B)
Female Socket x 150# ASA Flange (Type A)
Female Socket x 150# ASA Flange (Type B)
Female Socket x Hose Shank (Type A)
Female Socket x Hose Shank (Type B)
Female Socket x Hose Shank HD Crimp (Type B)
Female Socket x Male Ball Reducer (Type B)
Female Socket x Male NPT (Type B)
Female Socket x Polycrimp HDPE (Includes Buna Gasket)
Female Spud
Female to Male
Ferrule
Fiberglass Reinforced Nylon
Fitting Orientation Protractor
Flange
Flange Gaskets
Flat Coil Sleeve
Foot Valves
Full Flow Swivel Coupling
Fume Extractor
Funnel Strainer
Garden Hose Gasket
Grooved Coupling
Hand Pump
Handheld Electronic Control
Handle Set
Heavy Duty Adjustable Hydrant Wrench
Heavy Duty Forged Brass Fittings
Hex Nut
High Volume Crimper
Hose Bumper
Hose Cart
Hose Clamp - 2 Bolt Type
Hose Clamp - 4 Bolt Type
Hose Clamp - 6 Bolt Type
Hose Coilers
Hose Couplings
Hose Cutting Saws
Hose Gasket
Hose Inch Counter
Hose Mender
Hose Nipple
Hose Pin Pricker
Hose Pusher
Hose Rack
Hose Riser
Hose Safety Cable
Hose Saw
Hose Shank Couplings Female End with Hex
Hose Skiver
Hose Stem
Hose Stem Only
Hose Stem with Wing Nut and Female Spud
Hydrant Coupler
Hydrant Hose Gasket
Hydraulic Oils
Interlock Dies
Interlocked Metal Hose
Large Cutter
Leak Resistant Couplings
Lever Assist Bar (Type A)
Lever Assist Bar (Type B)
Locking Lever Ring (Type B)
Locking Ring (Type B)
Long Round Hole Steel Strainer
MACH Programmable Electronic Controller
Machine Stand
Male Ball Outlet Tee (Type B)
Male Ball Outlet Y
Male Ball Plug (Type A)
Male Ball Plug (Type B)
Male Ball x 150 # ASA Flange (Type A)
Male Ball x 150# ASA Flange (Type B)
Male Ball x Hose Shank (Type A)
Male Ball x Hose Shank (Type B)
Male Ball x Hose Shank HD Crimp (Type B)
Male Ball x Male NPT (Type B)
Male Ball x Polycrimp HDPE
Male Ball x Round Hole Strainer (Type B)
Male Ball x Square Hole Strainer (Type B)
Male Bevel Seat x Hose Shank Crimp Fitting
Male Coupler x 150# ASA Flange
Male Coupler x Butt Weld
Male Coupler x Compression
Male Coupler x Famale NPT
Male Coupler x Female NPT
Male Coupler x Hose Shank
Male Coupler x Male Coupler
Male Coupler x Male NPT
Male Coupler x Socket Weld
Male Fitting
Male Garden Hose Fitting
Male I-Line x Hose Shank Crimp Fitting
Male Inverted Flare Fitting
Male Pipe Fitting
Male Pipe Stem (NPT)
Male Pipe Swivel
Male SAE Fitting
Male Spud
Mandrel Holder Stands
Marking Dies
Measuring Hose Tray
Medium Cutter
Mender
Micrometer
Modular Workbench
Mounted Side Table
Multicenter
Non-Slip Hose Jaws
Nozzle
Nozzle Holder
NPTF Male 60º Seat
Nylon Sleeve Guard
Oilfield Hose Couplings
One Handed Ratchet Hose Cutter
P400 Portable Hose Press
Patented Quick Change Tool H130-135-170
Patented Quick Change Tool H69
Patented Quick Change Tool V59-159-160-250
PF402 Tooling
Pin Lug Coupling - Female Ends
Pin Lug Hose Shank Coupling
Pin Lug Hose Shank Couplings
Pin Lug Hose Shank Couplings - Male Ends
Plate Strainer
Plug with Hose Barb
Plugs with Female Thread
Plugs with Male Thread
Pneumatic Pump
Protection Net with Activation Switch
Protective Coil Sleeve
Protective Coil Spring
Pusher Plate
Push-to Connect Bulkhead Union Fittings
Push-to Connect Elbow Fittings
Push-to Connect Tee Fittings
Push-to Connect Union Fittings
Push-To-Connect Straight Connector Fittings
Quick Change Tool
Quick-Acting Coupling
Recessed Blade Chamber
Recovery Coupler with Probe
Reducing Coupler x Hose Shank
Removable Pusher
Replacement Blade for Large Cutter
Replacement Blade for Medium Cutter
Replacement Blade for One Handed Ratchet Cutter
Replacement Gasket
Replacement Grooved Gasket
Replacement Probe
Round Hole Steel Strainer
Rubber Hose Coupler Tri-Clamp x Short Hose Shank
Safety Clip
Safety Pin (Type A)
Safety Pin (Type B)
Sandblast Coupling
Sanitary 304 Stainless Steel Crimp Ferrule
Sanitary Adapter
Seal Ring
Serrated Replacement Blade
Service Crimper
Shavings Drawer
Sight Glass
Single Pin Clamp
Single Side Hex Wrench
Single Sphere
Skiving Mandrels
Smooth Replacement Blade
Spacer Ring
Spanner Wrench
Spiral Double Bolt Clamp
Square Hole Steel Strainer
Stainless Steel Ducting Hose Menders
Standard Bases
Standard Volume Crimper
Stepped Dies with Profile
Strainer
Stroke Counter
Support Frame
T-Bolt Clamp
Thread Gauge Set
Thread ID Kit
Threaded
Threaded Double Sphere
Threaded Male Hose Shank with Interlocking Collar (NPT Threads) for Use with Crimped Ferrules
Tool Holder
Top Hole Strainer
Touch Screen Electronic Control
Tri-Clamp End Cap
Tri-Clamp x Hose Shank Crimp Fitting
Tube Cleaning Air Compressor
Tube End x Hose Shank Crimp Fitting
Two Lug Female Threaded Coupling
Universal Air Hose Couplings
Universal Spanner Wrench
Ventilation Port
White Buna-N Tri-Clamp Sanitary Gasket™
White FKM Tri-Clamp Sanitary Gasket™
White PTFE Tri-Clamp Sanitary Gasket™
White Silicone Tri-Clamp Sanitary Gasket™
Wing Nut
Worm Gear Clamp
End Type A
No Preference
Beveled Plain
Cap
Claw Head
Coupler
Dust Cap
Female Ball Outlet
Female Coupler
Female Inverted Flare
Female JIC 37 Degree Swivel
Female JIC 37 Degree/SAE 45 Degree Swivel (Dual Angle Seat)
Female NPT
Female Pipe
Female Pipe Swivel
Female SAE 45 Degree Swivel
Female Socket
Female Socket Plug
GHT
GHT Female
Grooved
Hose Barb
Hose End
Hose Shank
Hose Shank with Interlocking Collar
Hose Stem with Interlocking Collar for Use with Crimped Ferrules
Hose Stem with Wing Nut and Female Spud
Jump Size Male NPT
Male Ball
Male Ball Outlet
Male Ball Outlet Tee
Male Ball Plug
Male Coupler
Male End
Male Inverted Flare
Male JIC 37 Degree
Male NPS
Male NPT
Male Pipe
Male Pipe Swivel
Male SAE 45 Degree
Male Thread
NPSH
NPT
NPTF
NST
Push-On Fittings
Recovery Coupler
Reducing Coupler
Shank
Tri-Clamp
Tube
Turn Back
End Type B
No Preference
ASA Flange
Butt Weld
Compression
Female Ball Outlet
Female Coupler
Female NPT
Female Nut
Female Thread
Flange
Flange Drilling
GHT
Hose Shank
Male
Male Ball
Male Ball Outlet
Male Ball Outlet Tee
Male Ball Reducer
Male Coupler
Male Coupler wit 1/2" Pipe Tap
Male End
Male NPS
Male NPSM
Male NPT
Male Pipe
Male Pipe 90 Degree Elbow
Male Pipe Stem (NPT)
NPSH
NPT
NPT Thread
NST
Polycrimp HDPE
Round Hole Strainer
Socket Weld
Square Hole Strainer
Swivel Nut
Weld On
Material
No Preference
<ul><li>ASTM A27, Grade 1030 Zinc Plated Carbon Steel.</li><li>Complies with Mil-Spec A-A-59553.</li></ul>
<ul><li>Buna-N.</li></ul>
<ul><li>Ductile iron plated body ASTM A536, Grade 65-45-12.</li><li>Plated carbon steel handle ASTM A29, Grade 1030.</li></ul>
<ul><li>Ductile iron plated.</li><li>ASTM A536, Grade 65/45/12.</li></ul>
<ul><li>Durable steel construction.</li></ul>
<ul><li>Glass filled polypropylene.</li><li>Teflon TM seals.</li><li>Viton® 0 Ring stems and seals.</li><li>Stainless steel nuts and bolts.</li></ul>
<ul><li>Hardened steel for high abrasion resistance.</li></ul>
<ul><li>Polycarbonate material.</li><li>NPT Threads.</li></ul><>
<ul><li>Wire Rods - Carbon Steel AISI(SAE) 1064.</li><li>Crimp Material - ASTM B 221, Grade Aluminum 6063-T6.</li><li>Spring - Carbon Steel ASTM A29, Grade 1060.</li><li>Washer - Carbon Steel ASTM A29, Grade 1008.</li></ul>
304 Stainless Steel
304SS Stainless Steel
316 Stainless
316 Stainless Steel
316SS Stainless Steel
Aluminum
Brass
Brass UNI EN 12164 CW614N - UNI EN 12165 CW617N
Buna
Buna-N
Carbon Steel
Cast Iron
Ductile Iron
Elastomer
EPDM
Fiberglass Reinforced Nylon
FKM
Flexible PVC
Fyberglass Reinforced Nylon
Galvanized Carbon Steel
Galvanized Steel
Glass Reinforced Nylon
High Density Polyethylene Plastic
Nylon
Plain Steel
Plated Iron
Plated Steel
Polypropylene
PTFE
PVC
Rubber
SBR Rubber Compound
Silicone
Stainless (AISI 316 TI) or Carbon (ST37.4) Steel
Stainless Steel
Steel
Type 201 Stainless Steel
Type 300 Stainless Steel
Type 304 Stainless Steel
Type 316 Stainless Steel
Viton®
White Neoprene (FDA)
White Nitrile
Zinc Plate
Zinc Plated
Zinc Plated Carbon Steel
Zinc Plated Ductile Iron
Zinc Plated Steel
Zinc Plates Steel
Zinc-Plated Steel
Clear
Cancel
Advanced Search