By Keyword
By Item #
By Item Name
|
Fortney Sales
B Series SAE Flange Code 61
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
One-Piece AlfaCrimp Fittings
>
AlfaCrimp One-Piece Fittings - B Series
>
B Series SAE Flange Code 61
> Advanced Search
Advanced Search in B Series SAE Flange Code 61
Unit of Measure
Imperial
Metric
Both
Specifications
Dash Size
08
10
12
16
Hose ID Size (in)
1/2
5/8
3/4
1
Hose ID Size (mm)
12.7
15.9
19.0
25.4
Flange Dash Size
No Preference
08
12
16
20
24
Flange (in)
No Preference
1
1 1/2
1 1/4
1/2
3/4
C Cut-Off Factor (mm)
No Preference
41.0
42.0
42.5
43.7
45.3
45.8
50.4
50.5
51.4
53.9
55.1
59.7
63.8
66.2
68.0
70.6
72.3
72.8
73.6
93.1
Clear
Cancel
Advanced Search