By Keyword
By Item #
By Item Name
|
Fortney Sales
AlfaCrimp One-Piece Fittings - D Series
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
One-Piece AlfaCrimp Fittings
>
AlfaCrimp One-Piece Fittings - D Series
> Advanced Search
Advanced Search in AlfaCrimp One-Piece Fittings - D Series
Unit of Measure
Imperial
Metric
Both
Specifications
Dash Size
No Preference
06
08
10
12
16
20
24
32
Hose ID Size (in)
No Preference
3/8
1/2
5/8
3/4
1
1 1/4
1 1/2
2
Hose ID Size (mm)
No Preference
9.5
12.7
15.9
19.0
25.1
25.4
31.4
31.8
38.1
50.8
Thread Size
No Preference
3/8-19
1/2-14
9/16-18
5/8-14
11/16-16
3/4-14
3/4-16
13/16-16
7/8-14
1-11
1-11 1/2
1-14
1 1/16-12
1 1/16-14
1 3/16-12
1 1/4-11
1 1/4-11 1/2
1 5/16-12
1 7/16-12
1 1/2-11
1 1/2-11 1/2
1 5/8-12
1 11/16-12
1 7/8-12
M16x1.5
M18x1.5
M20x1.5
M22x1.5
M24x1.5
M26x1.5
2-11
2-11 1/2
2-12
2 1/2-12
M30x2
M36x2
M42x2
M45x2
M52x2
C Cut-Off Factor (mm)
No Preference
17.0
17.1
18.0
20.0
20.6
21.3
22.0
23.1
23.3
23.9
24.3
24.8
25.1
25.3
25.6
26.1
26.3
26.6
26.8
27.1
27.3
27.6
27.8
28.1
28.4
28.6
29.1
29.6
29.8
30.3
30.6
31.1
31.3
31.4
31.6
31.7
32.0
32.1
32.3
32.5
32.6
32.8
32.9
33.1
33.8
34.0
34.1
34.3
34.4
34.6
34.8
35.0
35.3
35.4
35.8
36.0
36.1
36.5
37.0
37.1
37.2
37.3
37.6
37.9
38.0
38.1
38.5
39.1
39.4
39.5
39.6
39.8
39.9
40.0
40.1
40.2
40.4
41.0
41.5
41.8
41.9
42.0
42.1
42.4
42.5
42.6
42.8
43.1
43.3
43.4
43.6
43.7
43.8
44.4
44.9
45.3
45.4
45.7
45.8
46.3
46.8
46.9
47.1
47.2
47.4
47.9
48.0
48.1
48.3
48.5
48.6
49.0
49.4
49.9
50.0
50.1
50.4
50.5
50.6
50.7
51.2
51.4
51.6
51.9
52.0
52.1
52.4
52.5
52.6
52.9
53.0
53.5
53.6
53.9
54.0
54.1
54.2
55.0
55.4
55.5
55.8
56.4
56.5
56.7
57.0
57.2
57.7
57.9
58.2
58.5
59.7
60.0
60.6
61.0
61.6
62.2
63.1
63.5
63.8
64.0
65.3
65.6
66.2
66.3
66.5
67.5
67.6
68.0
68.6
69.4
69.5
70.0
70.5
70.6
70.7
71.0
71.4
72.5
72.6
72.8
73.6
74.0
74.6
75.1
75.6
76.0
77.5
77.6
78.6
79.4
80
80.3
82.3
82.4
82.6
83.0
83.8
85.2
86.0
86.5
87.3
88.0
89.0
90.0
90.5
91.0
91.4
91.5
92.8
94
94.5
95
95.3
95.7
97
97.1
97.4
99.0
99.6
100.8
101
101.7
103.0
104.0
104.4
104.8
105.4
105.5
106.5
107.0
107.8
108
108.6
109.0
110.3
112.0
112.7
114.0
115.0
115.7
124.3
128.5
129.3
129.5
129.7
133.5
138
141.5
143.3
145.0
151.5
155.0
159.9
Type
No Preference
22.5º O-Ring Flange SAE J518 Code 61
30º O-Ring Flange SAE J518 Code 61
45º BSP O-Ring Female Swivel 60º Cone
45º Flange 6000 PSI SAE J518 Code 62
45º JIC Female Swivel 37º Seat
45º Metric O-Ring Female Swivel 24º Seat DIN 3865 - Heavy
45º Metric O-Ring Female Swivel 24º Seat DIN 3865 - Light
45º ORFS Female
45º O-Ring Flange SAE J518 Code 61
60º O-Ring Flange SAE J518 Code 61
90º BSP O-Ring Female Swivel 60º Cone
90º Flange 6000 PSI SAE J518 Code 62
90º JIC Female Swivel 37º Seat
90º Metric O-Ring Female Swivel 24º Seat DIN 3865 - Heavy
90º Metric O-Ring Female Swivel 24º Seat DIN 3865 - Light
90º ORFS Female - ISO 12151-1
90º O-Ring Flange SAE J518 Code 61
API Male
BSP Male Parallel 60º Seat
BSP O-Ring Female Swivel 60º Cone
BSP/JIS Male Tapered
Flange 6000 PSI SAE J518 Code 62
JIC Female Swivel 37º Seat Dual Hex
JIC Male 37°
Metric Male 24º Seat DIN 3853 - Light
Metric Male 24º Seat DIN 3861 - Heavy
Metric Swivel Female O-Ring 24º Seat DIN 3865 - Heavy
Metric Swivel Female O-Ring 24º Seat DIN 3865 - Light
NPSM Female
NPTF Female Rigid
NPTF Male 60º Seat
NPTF Male Swivel 60º Seat
ORFS Female
ORFS Male
O-Ring Flange SAE J518 Code 61 Straight
SAE Female Swivel 45º Seat
SAE Male O-Ring Boss
Connection Type
Female
Flange
Male
Clear
Cancel
Advanced Search