By Keyword
By Item #
By Item Name
|
Fortney Sales
Accessories
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Tigerflex® Thermoplastic Industrial Hoses
>
Accessories
> Advanced Search
Advanced Search in Accessories
Unit of Measure
Imperial
Metric
Both
Specifications
Color
Clear
Gray
Green
Yellow
Material
304 Stainless Steel
Aluminum
Flexible PVC
PVC
Zinc Plated Carbon Steel
Type
Banding Coil
Banding Sleeves
Full Flow Swivel Coupling
Spiral Double Bolt Clamp
Inside Diameter (in)
No Preference
1 1/2
2
2.02
2 1/4
2 1/2
3
3.03
3 1/2
4
4.04
5
6
8
10
12
Style
Non-Food Grade
Rigid
Clear
Cancel
Advanced Search