By Keyword
By Item #
By Item Name
|
Fortney Sales
100R8 Hydraulic Hose
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Piranhaflex™ Thermoplastic Hydraulic Hose / Fittings
>
100R8 Hydraulic Hose
> Advanced Search
Advanced Search in 100R8 Hydraulic Hose
Unit of Measure
Imperial
Metric
Both
Specifications
Size
03
04
06
08
12
16
Inside Diameter (in)
3/16
1/4
3/8
1/2
3/4
1
Inside Diameter (mm)
4.8
6.5
9.7
12.9
19.1
25.40
Outside Diameter (in)
0.475
0.485
0.584
0.63
0.75
0.820
0.935
1.050
1.22
1.620
Outside Diameter (mm)
12.1
12.3
14.8
16
19.1
20.8
23.7
26.7
30.9
41.1
Bend Radius (in)
3/4
2
2 1/2
3 1/2
4 1/2
6
Bend Radius (mm)
19
50
64
89
114
152.0
Clear
Cancel
Advanced Search