By Keyword
By Item #
By Item Name
|
Fortney Sales
100R18 Hydraulic Hose
Home
What Does Fortney Sales Offer the Manufacturer?
Kuriyama of America
Product Categories
Hose & Accessories
Fluid Power
Conveyor Belting
About Us
Team Members
Company News
FAQ
Contact Us
Terms
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Piranhaflex™ Thermoplastic Hydraulic Hose / Fittings
>
100R18 Hydraulic Hose
> Advanced Search
Advanced Search in 100R18 Hydraulic Hose
Unit of Measure
Imperial
Metric
Both
Specifications
Size
04
06
08
Inside Diameter (in)
1/4
3/8
1/2
Inside Diameter (mm)
6.4
9.7
13.1
Outside Diameter (in)
0.496
0.65
0.834
Outside Diameter (mm)
12.7
16.5
21.1
Bend Radius (in)
1 1/2
2
3
Bend Radius (mm)
38
51
76
Clear
Cancel
Advanced Search